Amazon Sidewalk - Ed25519 Cryptography Component#
The Sidewalk Ed25519 component provides software-based cryptographic signature and verification capabilities for Amazon Sidewalk applications. This component implements the Ed25519 digital signature algorithm for secure communication and authentication, specifically designed for devices that lack hardware support for ed25519 cryptography.
Component Overview#
The Sidewalk Ed25519 component provides:
Digital Signatures: Ed25519 signature generation and verification
Cryptographic Security: High-security elliptic curve cryptography
Key Management: Secure key generation and handling
Authentication: Device and message authentication
Software Implementation: Pure software cryptography for devices without hardware support
Hardware Requirements#
Supported Hardware#
EFR32xG27 Devices: Primary target - devices without hardware ed25519 support
Other EFR32 Devices: Any EFR32 device with sufficient memory
Memory Requirements: Adequate RAM and flash for cryptographic operations
No External Hardware: Uses software-based cryptography
Usage#
Integration Steps#
Add Component: Include
Sidewalk Ed25519in your project
Additional Resources#
To use the cryptographic operations, see the Security and Crypto APIs in the Sidewalk SDK API documentation.
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
MIT License: Open source cryptography implementation
See the component source files for complete license information.