Amazon Sidewalk - Sub-GHz SX1262 Radio Component#
This driver provides Sidewalk support for the Semtech SX1262 radio, enabling FSK and CSS (LoRa) modulations. It wraps the Semtech-provided SX1262 radio driver with additional logic for Sidewalk-specific framing, timing, and profile management. It does not include or support LoRaWAN stack features and is intended exclusively for Sidewalk endpoint implementations.
⚠ WARNING ⚠: Sub-GHz communication operates in the 915MHz band, which is open in the US but may be restricted in other regions. Ensure compliance with local regulations.
⚠ WARNING ⚠: Amazon Sidewalk is currently not supported in Europe.
Component Overview#
The Sidewalk Sub-GHz SX1262 component provides:
Radio Driver: Complete SX1262 radio driver implementation with HAL (Hardware Abstraction Layer)
Modulation Support: FSK and CSS modulation schemes for Amazon Sidewalk
Regional Compliance: Support for US915 frequency band
Power Management: Configurable transmit power with regional limits
SPI Interface: Standard SPI communication with the SX1262 chip
GPIO Control: Reset, DIO, and busy signal management
Hardware Requirements#
Supported Hardware Configurations#
KG100S Module#
Built-in SX1262: The KG100S module has the SX1262 radio chip integrated
No External Board Required: Direct connection to the module's built-in radio
Enhanced Features: RX boost enabled for improved sensitivity
Other Development Boards#
External SX1262 Board Required: Must connect an SX1262 extension board
SPI Interface: Standard SPI communication with the external radio
GPIO Connections: Using WSTK with development board and SX1262 extension board, the correct pins are configured by default
Required Connections#
GPIO Connections#
Signal | GPIO Pin | Description |
|---|---|---|
| Configurable | Radio reset signal (active low) |
| Configurable | Radio interrupt signal |
| Configurable | Radio busy signal |
| Configurable | SPI chip select |
Features#
Radio Capabilities#
Frequency Range: 902-928 MHz (US915 band)
Transmit Power: -9 to +22 dBm (hardware limited)
Regional Power Limits:
US915: Maximum 20 dBm
Modulation Schemes:
FSK: Frequency-Shift Keying for reliable data transmission
CSS: Chirp Spread Spectrum for long-range communication
Data Rates: Configurable based on modulation and regional requirements
Regional Support#
The component supports the US915 regulatory region:
Region | Frequency Band | Max TX Power | Antenna Gain |
|---|---|---|---|
US915 | 902-928 MHz | 20 dBm | 2.15 dBi |
Ⓘ INFO Ⓘ: Amazon Sidewalk is currently only supported in the United States.
Usage#
Integration Steps#
Add Component: Include
Sidewalk Sub-GHz SX1262in your projectConfigure SPI: Set up SPI peripheral in your project configuration
Connect GPIO: Wire the required GPIO signals to your SX1262 radio
Configure Power: Set transmit power based on regional limits
Test Communication: Verify SPI communication with the radio
Ⓘ INFO Ⓘ: Steps 2 and 3 are performed automatically when using a mainboard with a development board and an SX1262 extension board.
GPIO Configuration#
The GPIOs required for the SX1262 radio (such as RESET, DIO, and BUSY) can be configured in your project at config/app_gpio_config.h. This file allows you to map the necessary GPIO pins to your hardware setup as needed.
Transmit Power Configuration#
Regional Power Limits#
The component automatically enforces regional power limits:
US915: Maximum 20 dBm transmit power
Power is automatically limited to regional maximum
Conflicts and Compatibility#
Component Conflicts#
This component conflicts with other Sub-GHz implementations:
Sidewalk Sub-GHz LR1110(Semtech LR1110)Sidewalk Sub-GHz efr32xgxx(EFR32 built-in radio for other families)
Device Compatibility#
Supported:
KG100S module (built-in SX1262)
External SX1262 hardware with SPI interface
EFR32xG28 with external SX1262 board
Not Supported:
Built-in radio devices (EFR32xG23, EFR32xG25, except EFR32xG28 with external board)
Other external radio chips
Requires: Hardware board with external radio support
Additional Resources#
To use this component through Sub-GHz Interface, see the Sub-GHz Interface in the Sidewalk SDK API documentation.
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
Amazon Sidewalk License: Additional terms for Amazon Sidewalk functionality
See the component source files for complete license information.