Amazon Sidewalk - DMP BLE Support Component#
The Sidewalk DMP BLE Support component provides Dynamic Multiprotocol (DMP) configuration for BLE communication in Amazon Sidewalk applications. Enabling BLE to be used for both Sidewalk communication and custom usage simultaneously.
Component Overview#
The Sidewalk DMP BLE Support component provides:
Configuration Management: Ensures RAIL multiprotocol is included in the project
Component Validation: Prevents Sub-GHz components from being included
DMP BLE Support: Dynamic Multiprotocol for BLE communication
Dual Usage: BLE can be used for both Sidewalk and custom communication
User Implementation: Most application-level implementation is user responsibility
Hardware Requirements#
Supported Hardware#
EFR32 Devices: Any EFR32 device with BLE support
BLE Radio: Built-in BLE radio capability
No External Hardware: Uses internal BLE radio
Usage#
Integration Steps#
Add Component: Include
Sidewalk DMP BLE Supportin your projectConfigure BLE: Ensure BLE radio is properly configured
Enable DMP: Configure DMP functionality for BLE
Configure Dual Usage: Set up both Sidewalk and custom BLE communication
Test Management: Verify DMP BLE functionality
Dual Communication Support#
This component enables the BLE radio to handle both:
Sidewalk Communication: Standard Amazon Sidewalk protocol communication
Custom BLE Usage: Custom BLE services and applications
Both communication types can operate simultaneously, allowing developers to implement custom BLE functionality while maintaining Sidewalk connectivity.
Implementation Responsibility#
Important: This component primarily handles configuration and validation. Most of the application-level implementation for custom BLE functionality is the responsibility of the user. The component ensures:
RAIL multiprotocol is properly included
No Sub-GHz components are present in the project
Device Compatibility#
Supported: EFR32 devices with BLE radio
Not Supported:
Devices without BLE radio
Non-EFR32 devices
Requires: EFR32 device with BLE radio
Compatibility#
Works With#
All Amazon Sidewalk components
BLE radio components
Conflicts With#
Sub-GHz Components: BLE DMP does not work together with any Sub-GHz components
Sub-GHz Radio: Cannot be used with SX1262, LR1110, or EFR32xGxx Sub-GHz components
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
See the component source files for complete license information.