Interpan header used for sending and receiving interpan messages.
Public Attribute Documentation#
messageType#
EmberAfInterpanMessageType EmberAfInterpanHeader::messageType
Definition at line
353
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
longAddress#
EmberEUI64 EmberAfInterpanHeader::longAddress
MAC addressing For outgoing messages this is the destination. For incoming messages it is the source, which always has a long address.
Definition at line
360
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
shortAddress#
EmberNodeId EmberAfInterpanHeader::shortAddress
Definition at line
361
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
panId#
EmberPanId EmberAfInterpanHeader::panId
Definition at line
362
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
Referenced by interpanCommand , and interpanLongCommand
profileId#
EmberAfProfileId EmberAfInterpanHeader::profileId
APS data
Definition at line
367
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
Referenced by interpanCommand , and interpanLongCommand
clusterId#
EmberAfClusterId EmberAfInterpanHeader::clusterId
Definition at line
368
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
Referenced by interpanCommand , and interpanLongCommand
groupId#
EmberMulticastId EmberAfInterpanHeader::groupId
The groupId is only used for EMBER_AF_INTERPAN_MULTICAST
Definition at line
373
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h
options#
EmberAfInterpanOptions EmberAfInterpanHeader::options
Definition at line
374
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/include/af-types.h