IADC_InitSingle_t Struct Reference

IADC single init structure.

#include <em_iadc.h>

Data Fields

IADC_Alignment_t alignment
Alignment of data in FIFO.
bool showId
Tag FIFO entry with single indicator (0x20).
uint8_t dataValidLevel
Data valid level before requesting DMA transfer.
bool fifoDmaWakeup
Wake-up DMA when FIFO reaches data valid level.
IADC_TriggerSel_t triggerSelect
Trigger selection.
IADC_TriggerAction_t triggerAction
Trigger action.
bool singleTailgate
If true, wait until end of SCAN queue before single queue warmup and conversion.
bool start
Start scan immediately.

IADC single init structure.

Field Documentation

◆ alignment

IADC_Alignment_t IADC_InitSingle_t::alignment

Alignment of data in FIFO.

◆ showId

bool IADC_InitSingle_t::showId

Tag FIFO entry with single indicator (0x20).

◆ dataValidLevel

uint8_t IADC_InitSingle_t::dataValidLevel

Data valid level before requesting DMA transfer.

◆ fifoDmaWakeup

bool IADC_InitSingle_t::fifoDmaWakeup

Wake-up DMA when FIFO reaches data valid level.

◆ triggerSelect

IADC_TriggerSel_t IADC_InitSingle_t::triggerSelect

Trigger selection.

◆ triggerAction

IADC_TriggerAction_t IADC_InitSingle_t::triggerAction

Trigger action.

◆ singleTailgate

bool IADC_InitSingle_t::singleTailgate

If true, wait until end of SCAN queue before single queue warmup and conversion.

◆ start

bool IADC_InitSingle_t::start

Start scan immediately.