QSPI_ReadConfig_TypeDef Struct Reference

QSPI Device Read Instruction Configuration Structure.

#include <em_qspi.h>

Data Fields

uint8_t opCode
Read opcode in non-xip mode.
uint8_t dummyCycles
Number of dummy read clock cycles.
QSPI_TransferType_TypeDef addrTransfer
Transfer type used for address.
QSPI_TransferType_TypeDef dataTransfer
Transfer type used for data.
QSPI_TransferType_TypeDef instTransfer
Transfer type used for instruction.

QSPI Device Read Instruction Configuration Structure.

Field Documentation

opCode

uint8_t QSPI_ReadConfig_TypeDef::opCode

Read opcode in non-xip mode.

dummyCycles

uint8_t QSPI_ReadConfig_TypeDef::dummyCycles

Number of dummy read clock cycles.

addrTransfer

QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::addrTransfer

Transfer type used for address.

dataTransfer

QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::dataTransfer

Transfer type used for data.

instTransfer

QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::instTransfer

Transfer type used for instruction.