sl_iostream_usart_config_t Struct Reference
I/O Stream USART config.
#include <sl_iostream_usart.h>
Data Fields | |
USART_TypeDef * | usart |
Pointer to USART peripheral. | |
CMU_Clock_TypeDef | clock |
Peripheral Clock. | |
GPIO_Port_TypeDef | tx_port |
Transmit port. | |
uint8_t | tx_pin |
Transmit pin. | |
GPIO_Port_TypeDef | rx_port |
Receive port. | |
uint8_t | rx_pin |
Receive pin. | |
GPIO_Port_TypeDef | cts_port |
Flow control, CTS port. | |
uint8_t | cts_pin |
Flow control, CTS pin. | |
GPIO_Port_TypeDef | rts_port |
Flow control, RTS port. | |
uint8_t | rts_pin |
Flow control, RTS pin. | |
uint8_t | usart_location |
USART location. Available only on certain devices. | |
I/O Stream USART config.
Field Documentation
◆ usart
USART_TypeDef* sl_iostream_usart_config_t::usart |
Pointer to USART peripheral.
◆ clock
CMU_Clock_TypeDef sl_iostream_usart_config_t::clock |
Peripheral Clock.
◆ tx_port
GPIO_Port_TypeDef sl_iostream_usart_config_t::tx_port |
Transmit port.
◆ tx_pin
uint8_t sl_iostream_usart_config_t::tx_pin |
Transmit pin.
◆ rx_port
GPIO_Port_TypeDef sl_iostream_usart_config_t::rx_port |
Receive port.
◆ rx_pin
uint8_t sl_iostream_usart_config_t::rx_pin |
Receive pin.
◆ cts_port
GPIO_Port_TypeDef sl_iostream_usart_config_t::cts_port |
Flow control, CTS port.
◆ cts_pin
uint8_t sl_iostream_usart_config_t::cts_pin |
Flow control, CTS pin.
◆ rts_port
GPIO_Port_TypeDef sl_iostream_usart_config_t::rts_port |
Flow control, RTS port.
◆ rts_pin
uint8_t sl_iostream_usart_config_t::rts_pin |
Flow control, RTS pin.
◆ usart_location
uint8_t sl_iostream_usart_config_t::usart_location |
USART location. Available only on certain devices.