CMU_HFXOInit_TypeDef Struct Reference
HFXO initialization structure.
      
       #include <em_cmu.h>
      
     
| Data Fields | |
| uint8_t | boost | 
| HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%. | |
| uint8_t | timeout | 
| Startup delay. | |
| bool | glitchDetector | 
| Enable/disable glitch detector. | |
| CMU_OscMode_TypeDef | mode | 
| Oscillator mode. | |
HFXO initialization structure.
       Initialization values should be obtained from a configuration tool, app note, or xtal data sheet.
       
      
Field Documentation
◆ boost
| uint8_t CMU_HFXOInit_TypeDef::boost | 
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.
◆ timeout
| uint8_t CMU_HFXOInit_TypeDef::timeout | 
Startup delay.
◆ glitchDetector
| bool CMU_HFXOInit_TypeDef::glitchDetector | 
Enable/disable glitch detector.
◆ mode
| CMU_OscMode_TypeDef CMU_HFXOInit_TypeDef::mode | 
Oscillator mode.