USART_InitAsync_TypeDef Struct ReferenceEMLIB > USART
Asynchronous mode initialization structure.
Definition at line
283
of file
em_usart.h
.
#include <
em_usart.h
>
Data Fields |
|
| bool | autoCsEnable |
| uint32_t | baudrate |
| USART_Databits_TypeDef | databits |
| USART_Enable_TypeDef | enable |
| USART_OVS_TypeDef | oversampling |
| USART_Parity_TypeDef | parity |
| uint32_t | refFreq |
| USART_Stopbits_TypeDef | stopbits |
Field Documentation
| bool USART_InitAsync_TypeDef::autoCsEnable |
| uint32_t USART_InitAsync_TypeDef::baudrate |
Desired baud rate.
Definition at line
294
of file
em_usart.h
.
Referenced by UARTDRV_InitUart() , and USART_InitAsync() .
| USART_Databits_TypeDef USART_InitAsync_TypeDef::databits |
Number of data bits in frame. Notice that UART modules only support 8 or 9 data bits.
Definition at line
301
of file
em_usart.h
.
Referenced by UARTDRV_InitUart() , and USART_InitAsync() .
| USART_Enable_TypeDef USART_InitAsync_TypeDef::enable |
Specifies whether TX and/or RX is enabled when initialization is completed.
Definition at line
285
of file
em_usart.h
.
Referenced by RETARGET_SerialInit() , UARTDRV_InitUart() , and USART_InitAsync() .
| USART_OVS_TypeDef USART_InitAsync_TypeDef::oversampling |
Oversampling used.
Definition at line
297
of file
em_usart.h
.
Referenced by UARTDRV_InitUart() , and USART_InitAsync() .
| USART_Parity_TypeDef USART_InitAsync_TypeDef::parity |
Parity mode to use.
Definition at line
304
of file
em_usart.h
.
Referenced by UARTDRV_InitUart() , and USART_InitAsync() .
| uint32_t USART_InitAsync_TypeDef::refFreq |
USART/UART reference clock assumed when configuring baud rate setup. Set to 0 to use the currently configured reference clock.
Definition at line
291
of file
em_usart.h
.
Referenced by USART_InitAsync() .
| USART_Stopbits_TypeDef USART_InitAsync_TypeDef::stopbits |
Number of stop bits to use.
Definition at line
307
of file
em_usart.h
.
Referenced by UARTDRV_InitUart() , and USART_InitAsync() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/emlib/inc/
em_usart.h