You are viewing documentation for version:
Structure to hold the parameters of timer configurations.
Public Attributes#
PWM channel selection(ch0 to ch4)
boolean_t
PWM output polarity for low side.
boolean_t
PWM output polarity for high side.
boolean_t
PWM mode(independent/complementary)
uint32_t
PWM base time counter initial value.
uint8_t
PWM channel timer selection.
Public Attribute Documentation#
channel#
sl_pwm_channel_t sl_pwm_config_t::channel
PWM channel selection(ch0 to ch4)
frequency#
uint32_t sl_pwm_config_t::frequency
PWM frequency.
is_polarity_low#
boolean_t sl_pwm_config_t::is_polarity_low
PWM output polarity for low side.
is_polarity_high#
boolean_t sl_pwm_config_t::is_polarity_high
PWM output polarity for high side.
is_mode#
boolean_t sl_pwm_config_t::is_mode
PWM mode(independent/complementary)
base_time_counter_initial_value#
uint32_t sl_pwm_config_t::base_time_counter_initial_value
PWM base time counter initial value.
duty_cycle#
uint8_t sl_pwm_config_t::duty_cycle
PWM duty cycle.
base_timer_mode#
uint8_t sl_pwm_config_t::base_timer_mode
PWM base timer mode.
channel_timer_selection#
uint8_t sl_pwm_config_t::channel_timer_selection
PWM channel timer selection.