Ping info structure type definition.

Public Attributes#

uint16_t

Identifier.

uint16_t

Sequence number.

uint16_t

ICMPv6 packet length including header.

uint32_t

Response time millisecond.

Wi-SUN remote address.

uint32_t

Start time stamp.

uint32_t

Stop time stamp.

bool

Lost packet flag.

Public Attribute Documentation#

identifier#

uint16_t sl_wisun_ping_info::identifier

Identifier.


sequence_number#

uint16_t sl_wisun_ping_info::sequence_number

Sequence number.


packet_length#

uint16_t sl_wisun_ping_info::packet_length

ICMPv6 packet length including header.


response_time_ms#

uint32_t sl_wisun_ping_info::response_time_ms

Response time millisecond.


remote_addr#

wisun_addr_t sl_wisun_ping_info::remote_addr

Wi-SUN remote address.


start_time_stamp#

uint32_t sl_wisun_ping_info::start_time_stamp

Start time stamp.


stop_time_stamp#

uint32_t sl_wisun_ping_info::stop_time_stamp

Stop time stamp.


lost#

bool sl_wisun_ping_info::lost

Lost packet flag.