Statistic ping type definition.

Public Attributes#

Wi-SUN remote address.

uint16_t

Packet count.

uint16_t

Packet length.

uint16_t

Lost packet count.

uint32_t

Minimum echo time millisecond.

uint32_t

Maximum echo time millisecond.

uint32_t

Average echo time millisecond.

Public Attribute Documentation#

remote_addr#

wisun_addr_t sl_wisun_ping_stat::remote_addr

Wi-SUN remote address.


packet_count#

uint16_t sl_wisun_ping_stat::packet_count

Packet count.


packet_length#

uint16_t sl_wisun_ping_stat::packet_length

Packet length.


lost#

uint16_t sl_wisun_ping_stat::lost

Lost packet count.


min_time_ms#

uint32_t sl_wisun_ping_stat::min_time_ms

Minimum echo time millisecond.


max_time_ms#

uint32_t sl_wisun_ping_stat::max_time_ms

Maximum echo time millisecond.


avg_time_ms#

uint32_t sl_wisun_ping_stat::avg_time_ms

Average echo time millisecond.