Command Class Multilevel Sensor Configuration#
Command Class Multilevel Sensor Configuration.
Macro Definition Documentation#
MULTILEVEL_SENSOR_DEFAULT_AUTOREPORT_PEDIOD_MIN#
#define MULTILEVEL_SENSOR_DEFAULT_AUTOREPORT_PEDIOD_MINValue:
30
Autoreport period in minutes <1..3600:1>
Definition at line
31
of file /mnt/raid/workspaces/ws.6QOxxjIBR/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/MultilevelSensor/config/cc_multilevel_sensor_support_config.h
MULTILEVEL_SENSOR_REGISTERED_SENSOR_NUMBER_LIMIT#
#define MULTILEVEL_SENSOR_REGISTERED_SENSOR_NUMBER_LIMITValue:
3
Maximum number of sensors <1..20:1>
Definition at line
39
of file /mnt/raid/workspaces/ws.6QOxxjIBR/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/MultilevelSensor/config/cc_multilevel_sensor_support_config.h