Max Tx Power Configuration#
Max Tx Power Configuration.
Macros#
#define
APP_MAX_TX_POWER_LR 200
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <-200..200:1>
#define
APP_MAX_TX_POWER 200
The maximum allowed Tx power in deci dBm for Z-Wave network <-200..200:1>
#define
APP_MEASURED_0DBM_TX_POWER 0
The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>
#define
ENABLE_RADIO_DEBUG 0
Enable Radio Debug.