Cluster Commands: Groups#

This group describes the CLI commands for the Groups cluster. Listed below is a description of the cluster: Attributes and commands for group configuration and manipulation.

Macros#

#define

zcl groups add [groupId:2] [groupName:-1]

#define

zcl groups view [groupId:2]

#define

zcl groups get [groupCount:1] [groupList:2]

#define

zcl groups remove [groupId:2]

#define

zcl groups add-if-id [groupId:2] [groupName:-1]

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD

zcl groups add [groupId:2] [groupName:-1]

  • Command description for AddGroup

    • groupId - INT16U

    • groupName - CHAR_STRING


EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW

zcl groups view [groupId:2]

  • Command description for ViewGroup

    • groupId - INT16U


EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET

zcl groups get [groupCount:1] [groupList:2]

  • Command description for GetGroupMembership

    • groupCount - INT8U

    • groupList - INT16U


EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE

zcl groups remove [groupId:2]

  • Command description for RemoveGroup

    • groupId - INT16U


EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL

zcl groups rmall

  • Command description for RemoveAllGroups


EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID

zcl groups add-if-id [groupId:2] [groupName:-1]

  • Command description for AddGroupIfIdentifying

    • groupId - INT16U

    • groupName - CHAR_STRING