You are viewing documentation for version:
Structure for ZCL command "ImageNotify" from "Over the Air Bootloading".
Public Attribute Documentation#
payloadType#
uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::payloadType
queryJitter#
uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::queryJitter
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::manufacturerId
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::imageType
newFileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_notify_command::newFileVersion