Structure for ZCL command "NetworkUpdateRequest" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint8_t *
uint16_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_update_request_command::transaction

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_update_request_command::extendedPanId

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::networkUpdateId

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::logicalChannel

panId#

uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::panId

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::networkAddress