You are viewing documentation for version:7.3.1Public Attributes#uint8_trateLabeluint32_tproviderIduint32_tissuerEventIDuint32_tstartTimeuint32_tpriceuint32_tgenerationPriceuint32_talternateCostDelivereduint16_tcurrencyuint16_tdurationuint8_tunitOfMeasureuint8_tpriceTrailingDigitAndTieruint8_tnumberOfPriceTiersAndTieruint8_tpriceRatiouint8_tgenerationPriceRatiouint8_talternateCostUnituint8_talternateCostTrailingDigituint8_tnumberOfBlockThresholdsuint8_tpriceControlPublic Attribute Documentation#rateLabel#uint8_t EmberAfScheduledPrice::rateLabel[ZCL_PRICE_CLUSTER_MAXIMUM_RATE_LABEL_LENGTH+1]providerId#uint32_t EmberAfScheduledPrice::providerIdissuerEventID#uint32_t EmberAfScheduledPrice::issuerEventIDstartTime#uint32_t EmberAfScheduledPrice::startTimeprice#uint32_t EmberAfScheduledPrice::pricegenerationPrice#uint32_t EmberAfScheduledPrice::generationPricealternateCostDelivered#uint32_t EmberAfScheduledPrice::alternateCostDeliveredcurrency#uint16_t EmberAfScheduledPrice::currencyduration#uint16_t EmberAfScheduledPrice::durationunitOfMeasure#uint8_t EmberAfScheduledPrice::unitOfMeasurepriceTrailingDigitAndTier#uint8_t EmberAfScheduledPrice::priceTrailingDigitAndTiernumberOfPriceTiersAndTier#uint8_t EmberAfScheduledPrice::numberOfPriceTiersAndTierpriceRatio#uint8_t EmberAfScheduledPrice::priceRatiogenerationPriceRatio#uint8_t EmberAfScheduledPrice::generationPriceRatioalternateCostUnit#uint8_t EmberAfScheduledPrice::alternateCostUnitalternateCostTrailingDigit#uint8_t EmberAfScheduledPrice::alternateCostTrailingDigitnumberOfBlockThresholds#uint8_t EmberAfScheduledPrice::numberOfBlockThresholdspriceControl#uint8_t EmberAfScheduledPrice::priceControl