Cluster Commands: Window Covering#

This group describes the CLI commands for the Window Covering cluster. Listed below is a description of the cluster: Provides an interface for controlling and adjusting automatic window coverings.

Macros#

#define
#define
#define

zcl window-covering go-to-lift-value [liftValue:2]

#define

zcl window-covering go-to-lift-percent [percentageLiftValue:1]

#define

zcl window-covering go-to-tilt-value [tiltValue:2]

#define

zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP

zcl window-covering up

  • Moves window covering to InstalledOpenLimit - Lift and InstalledOpenLimit - Tilt


Definition at line 2756 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN

zcl window-covering down

  • Moves window covering to InstalledClosedLimit - Lift and InstalledCloseLimit - Tilt


Definition at line 2761 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP

zcl window-covering stop

  • Stop any adjusting of window covering


Definition at line 2766 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE

zcl window-covering go-to-lift-value [liftValue:2]

  • Goto lift value specified

    • liftValue - INT16U


Definition at line 2772 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT

zcl window-covering go-to-lift-percent [percentageLiftValue:1]

  • Goto lift percentage specified

    • percentageLiftValue - INT8U


Definition at line 2778 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE

zcl window-covering go-to-tilt-value [tiltValue:2]

  • Goto tilt value specified

    • tiltValue - INT16U


Definition at line 2784 of file app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE

zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]

  • Goto tilt percentage specified

    • percentageTiltValue - INT8U


Definition at line 2790 of file app/framework/test/headers/cli.doc