Cluster Commands: Demand Response and Load Control#
This group describes the CLI commands for the Demand Response and Load Control cluster. Listed below is a description of the cluster:
 This cluster provides an interface to the functionality of Smart Energy Demand Response and Load Control. Devices targeted by this cluster include thermostats and devices that support load control.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE 
zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL 
zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA 
zcl drlc ca [cancelControl:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE 
zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]