Cluster Commands: Scenes#
This group describes the CLI commands for the Scenes cluster. Listed below is a description of the cluster:
 Attributes and commands for scene configuration and manipulation.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_ADD 
zcl scenes add [groupId:2] [sceneId:1] [transitionTime:2] [sceneName:-1] [extensionFieldSets:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_VIEW 
zcl scenes view [groupId:2] [sceneId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_REMOVE 
zcl scenes remove [groupId:2] [sceneId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_RMALL 
zcl scenes rmall [groupId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_STORE 
zcl scenes store [groupId:2] [sceneId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_RECALL 
zcl scenes recall [groupId:2] [sceneId:1] [transitionTime:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_GET 
zcl scenes get [groupId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_EADD 
zcl scenes eadd [groupId:2] [sceneId:1] [transitionTime:2] [sceneName:-1] [extensionFieldSets:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_EVIEW 
zcl scenes eview [groupId:2] [sceneId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SCENES_COPY 
zcl scenes copy [mode:1] [groupIdFrom:2] [sceneIdFrom:1] [groupIdTo:2] [sceneIdTo:1]