Cluster Commands: Tunneling#
This group describes the CLI commands for the Tunneling cluster. Listed below is a description of the cluster:
 The tunneling cluster provides an interface for tunneling protocols.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_ZCL_TUNNELING_RANDOM_TO_CLIENT 
zcl tunneling random-to-client [tunnel-id:2] [length:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_ZCL_TUNNELING_RANDOM_TO_SERVER 
zcl tunneling random-to-server [tunnel-id:2] [length:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_ZCL_TUNNELING_TRANSFER_TO_CLIENT 
zcl tunneling transfer-to-client [tunnel-id:2] [data:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_ZCL_TUNNELING_TRANSFER_TO_SERVER 
zcl tunneling transfer-to-server [tunnel-id:2] [data:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_REQUEST 
zcl tunneling request [protocolId:1] [manufacturerCode:2] [flowControlSupport:1] [maximumIncomingTransferSize:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_TUNNELING_CLOSE 
zcl tunneling close [tunnelId:2]