You are viewing documentation for version:
Cluster Commands: Door Lock#
This group describes the CLI commands for the Door Lock cluster. Listed below is a description of the cluster:
Provides an interface into a generic way to secure a door.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_LOCK
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_UNLOCK
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_TOGGLE
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_UNLOCK_WITH_TIMEOUT
zcl lock unlock-with-timeout [timeoutInSeconds:2] [pin:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_LOG_RECORD
zcl lock get-log-record [logIndex:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_PIN
zcl lock set-pin [userId:2] [userStatus:1] [userType:1] [pin:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_PIN
zcl lock get-pin [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_PIN
zcl lock clear-pin [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_ALL_PINS
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_USER_STATUS
zcl lock set-user-status [userId:2] [userStatus:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_USER_STATUS
zcl lock get-user-status [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_WEEKDAY_SCHEDULE
zcl lock set-weekday-schedule [scheduleId:1] [userId:2] [daysMask:1] [startHour:1] [startMinute:1] [endHour:1] [endMinute:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_WEEKDAY_SCHEDULE
zcl lock get-weekday-schedule [scheduleId:1] [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_WEEKDAY_SCHEDULE
zcl lock clear-weekday-schedule [scheduleId:1] [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_YEARDAY_SCHEDULE
zcl lock set-yearday-schedule [scheduleId:1] [userId:2] [localStartTime:4] [localEndTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_YEARDAY_SCHEDULE
zcl lock get-yearday-schedule [scheduleId:1] [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_YEARDAY_SCHEDULE
zcl lock clear-yearday-schedule [scheduleId:1] [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_HOLIDAY_SCHEDULE
zcl lock set-holiday-schedule [scheduleId:1] [localStartTime:4] [localEndTime:4] [operatingModeDuringHoliday:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_HOLIDAY_SCHEDULE
zcl lock get-holiday-schedule [scheduleId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_HOLIDAY_SCHEDULE
zcl lock clear-holiday-schedule [scheduleId:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_USER_TYPE
zcl lock set-user-type [userId:2] [userType:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_USER_TYPE
zcl lock get-user-type [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_RFID
zcl lock set-rfid [userId:2] [userStatus:1] [userType:1] [id:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_RFID
zcl lock get-rfid [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_RFID
zcl lock clear-rfid [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_ALL_RFIDS
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_SET_DISPOSABLE_SCHEDULE
zcl lock set-disposable-schedule [userId:2] [localStartTime:4] [localEndTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_GET_DISPOSABLE_SCHEDULE
zcl lock get-disposable-schedule [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_DISPOSABLE_SCHEDULE
zcl lock clear-disposable-schedule [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_BIOMETRIC_CREDENTIAL
zcl lock clear-biometric-credential [userId:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_DOOR_LOCK_CLEAR_ALL_BIOMETRIC_CREDENTIALS
zcl lock clear-all-biometric-credentials