You are viewing documentation for version:
Cluster Commands: SL Works With All Hubs#
This group describes the CLI commands for the SL Works With All Hubs cluster. Listed below is a description of the cluster:
 Silicon Labs proprietary attributes and commands for Works With All Hubs functional extensions.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_APS_LINK_KEY_AUTH 
zcl sl-wwah enable-aps-link-key-auth [numberExemptClusters:1] [clusterId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_APS_LINK_KEY_AUTH 
zcl sl-wwah disable-aps-link-key-auth [numberExemptClusters:1] [clusterId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_QUERY_APS_LINK_KEY_AUTH 
zcl sl-wwah query-aps-link-key-auth [clusterId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_REQUEST_NEW_APS_LINK_KEY 
zcl sl-wwah request-new-aps-link-key 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_APP_EVENT_RETRY_ALG 
zcl sl-wwah enable-app-event-retry-alg [firstBackoffTimeSeconds:1] [backoffSeqCommonRatio:1] [maxBackoffTimeSeconds:4] [maxRedeliveryAttempts:1] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_APP_EVENT_RETRY_ALG 
zcl sl-wwah disable-app-event-retry-alg 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_REQ_TIME 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_REJOIN_ALG 
zcl sl-wwah enable-rejoin-alg [fastRejoinTimeoutSeconds:2] [durationBetweenRejoinsSeconds:2] [fastRejoinFirstBackoffSeconds:2] [maxBackoffTimeSeconds:2] [maxBackoffIterations:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_REJOIN_ALG 
zcl sl-wwah disable-rejoin-alg 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_SET_IAS_ENROLL_METHOD 
zcl sl-wwah set-ias-enroll-method [enrollmentMode:1] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_CLEAR_BINDING_TABLE 
zcl sl-wwah clear-binding-table 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_ROUTER_CHECKINS 
zcl sl-wwah enable-router-checkins [checkInInterval:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_ROUTER_CHECKINS 
zcl sl-wwah disable-router-checkins 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_SET_MAC_POLL_FAIL_WAIT_TIME 
zcl sl-wwah set-mac-poll-fail-wait-time [waitTime:1] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_SET_PENDING_NETWORK_UPDATE 
zcl sl-wwah set-pending-network-update [channel:1] [panId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_REQUIRE_APS_ACK_UNICAST 
zcl sl-wwah enable-require-aps-ack-unicast [numberExemptClusters:1] [clusterId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_REQUIRE_APS_ACK_UNICAST 
zcl sl-wwah disable-require-aps-ack-unicast 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_QUERY_APS_ACK_REQUIREMENT 
zcl sl-wwah query-aps-ack-requirement 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_QUERY_DEBUG_REPORT 
zcl sl-wwah query-debug-report [debugReportId:1] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_SURVEY_BEACONS 
zcl sl-wwah survey-beacons [standardBeacons:1] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_OTA_DOWNGRADES 
zcl sl-wwah disable-ota-downgrades 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_MGMT_LEAVE_WO_REJOIN 
zcl sl-wwah disable-mgmt-leave-wo-rejoin 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_TL_INTERPAN_MSG_SUPPORT 
zcl sl-wwah disable-tl-interpan-msg-support 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_PARENT_CLASSIFY 
zcl sl-wwah enable-parent-classify 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_PARENT_CLASSIFY 
zcl sl-wwah disable-parent-classify 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_TC_SEC_NTWK_KEY_ROT 
zcl sl-wwah enable-tc-sec-ntwk-key-rot 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_BAD_PARENT_RECOVERY 
zcl sl-wwah enable-bad-parent-recovery 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_BAD_PARENT_RECOVERY 
zcl sl-wwah disable-bad-parent-recovery 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_ENABLE_CONFIG_MODE 
zcl sl-wwah enable-config-mode 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_DISABLE_CONFIG_MODE 
zcl sl-wwah disable-config-mode 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_USE_TC_FOR_CLUSTER_SERVER 
zcl sl-wwah use-tc-for-cluster-server [numberOfClusters:1] [clusterId:2] 
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_S_L_WORKS_WITH_ALL_HUBS_QUERY_TC_FOR_CLUSTER_SERVER 
zcl sl-wwah query-tc-for-cluster-server