Zigbee Internet Client/Server remote cluster struct.

Public Attribute Documentation#

clusterId#

sl_zigbee_af_cluster_id_t sl_zigbee_af_remote_cluster_struct_t::clusterId

Definition at line 1871 of file app/framework/include/af-types.h

profileId#

sl_zigbee_af_profile_id_t sl_zigbee_af_remote_cluster_struct_t::profileId

Definition at line 1872 of file app/framework/include/af-types.h

deviceId#

uint16_t sl_zigbee_af_remote_cluster_struct_t::deviceId

Definition at line 1873 of file app/framework/include/af-types.h

endpoint#

uint8_t sl_zigbee_af_remote_cluster_struct_t::endpoint

Definition at line 1874 of file app/framework/include/af-types.h

type#

sl_zigbee_af_remote_cluster_type_t sl_zigbee_af_remote_cluster_struct_t::type

Definition at line 1875 of file app/framework/include/af-types.h