Holds radio parameters.

This is mainly useful for dual PHY and switched radio device (2.4 GHz or SubGHz) to retrieve radio parameters.

Public Attributes#

uint8_t

Public Attribute Documentation#

radioTxPower#

int8_t sl_zigbee_multi_phy_radio_parameters_t::radioTxPower

radioPage#

uint8_t sl_zigbee_multi_phy_radio_parameters_t::radioPage

radioChannel#

uint8_t sl_zigbee_multi_phy_radio_parameters_t::radioChannel