Public Attribute Documentation#

freeRequired#

bool sl_zigbee_af_gbz_message_parser_state_t::freeRequired

command#

uint8_t* sl_zigbee_af_gbz_message_parser_state_t::command

type#

sl_zigbee_af_gbz_message_type_t sl_zigbee_af_gbz_message_parser_state_t::type

alertCode#

uint16_t sl_zigbee_af_gbz_message_parser_state_t::alertCode

alertTimestamp#

uint32_t sl_zigbee_af_gbz_message_parser_state_t::alertTimestamp

profileId#

uint16_t sl_zigbee_af_gbz_message_parser_state_t::profileId

nextComponentZclSequenceNumber#

uint8_t sl_zigbee_af_gbz_message_parser_state_t::nextComponentZclSequenceNumber

componentsSize#

uint8_t sl_zigbee_af_gbz_message_parser_state_t::componentsSize

componentsParsed#

uint8_t sl_zigbee_af_gbz_message_parser_state_t::componentsParsed

parseIndex#

uint16_t sl_zigbee_af_gbz_message_parser_state_t::parseIndex

length#

uint16_t sl_zigbee_af_gbz_message_parser_state_t::length

messageCode#

uint16_t sl_zigbee_af_gbz_message_parser_state_t::messageCode