Public Attribute Documentation#

tierSummation#

uint8_t sl_zigbee_af_snapshot_payload_t::tierSummation[SUMMATION_TIERS *6]

tierBlockSummation#

uint8_t sl_zigbee_af_snapshot_payload_t::tierBlockSummation[BLOCK_TIERS *6]

currentSummation#

uint8_t sl_zigbee_af_snapshot_payload_t::currentSummation[6]

billToDate#

uint32_t sl_zigbee_af_snapshot_payload_t::billToDate

billToDateTimeStamp#

uint32_t sl_zigbee_af_snapshot_payload_t::billToDateTimeStamp

projectedBill#

uint32_t sl_zigbee_af_snapshot_payload_t::projectedBill

projectedBillTimeStamp#

uint32_t sl_zigbee_af_snapshot_payload_t::projectedBillTimeStamp

snapshotId#

uint32_t sl_zigbee_af_snapshot_payload_t::snapshotId

snapshotTime#

uint32_t sl_zigbee_af_snapshot_payload_t::snapshotTime

snapshotCause#

uint32_t sl_zigbee_af_snapshot_payload_t::snapshotCause

requestingId#

sl_802154_short_addr_t sl_zigbee_af_snapshot_payload_t::requestingId

tiersInUse#

uint8_t sl_zigbee_af_snapshot_payload_t::tiersInUse

tiersAndBlocksInUse#

uint8_t sl_zigbee_af_snapshot_payload_t::tiersAndBlocksInUse

srcEndpoint#

uint8_t sl_zigbee_af_snapshot_payload_t::srcEndpoint

dstEndpoint#

uint8_t sl_zigbee_af_snapshot_payload_t::dstEndpoint

billTrailingDigit#

uint8_t sl_zigbee_af_snapshot_payload_t::billTrailingDigit

payloadType#

uint8_t sl_zigbee_af_snapshot_payload_t::payloadType