Public Attributes#

sl_802154_short_addr_t

Public Attribute Documentation#

snapshotStartDate#

uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotStartDate

snapshotSchedule#

uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotSchedule

snapshotCause#

uint32_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotCause

requestingId#

sl_802154_short_addr_t sl_zigbee_af_snapshot_schedule_payload_t::requestingId

srcEndpoint#

uint8_t sl_zigbee_af_snapshot_schedule_payload_t::srcEndpoint

dstEndpoint#

uint8_t sl_zigbee_af_snapshot_schedule_payload_t::dstEndpoint

snapshotPayloadType#

uint8_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotPayloadType

snapshotScheduleId#

uint8_t sl_zigbee_af_snapshot_schedule_payload_t::snapshotScheduleId