Public Attributes#

sl_802154_short_addr_t

Public Attribute Documentation#

snapshotScheduleId#

uint32_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::snapshotScheduleId

snapshotStartTime#

uint32_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::snapshotStartTime

snapshotCauseBitmap#

uint32_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::snapshotCauseBitmap

requestingId#

sl_802154_short_addr_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::requestingId

srcEndpoint#

uint8_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::srcEndpoint

dstEndpoint#

uint8_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::dstEndpoint

snapshotPayloadType#

uint8_t sl_zigbee_af_prepayment_snapshot_schedule_payload_t::snapshotPayloadType