Public Attribute Documentation#

maxSize#

const uint16_t sl_zigbee_ring_buffer_t::maxSize

data#

uint8_t* sl_zigbee_ring_buffer_t::data

firstItemIndex#

uint16_t sl_zigbee_ring_buffer_t::firstItemIndex

tailIndex#

uint16_t sl_zigbee_ring_buffer_t::tailIndex

entryCount#

uint16_t sl_zigbee_ring_buffer_t::entryCount

deleteCallback#

sl_zigbee_af_plugin_ring_buffer_delete_function_t* sl_zigbee_ring_buffer_t::deleteCallback

addedItems#

uint32_t sl_zigbee_ring_buffer_t::addedItems

deletedItems#

uint32_t sl_zigbee_ring_buffer_t::deletedItems

lastItemLengthIndex#

uint16_t sl_zigbee_ring_buffer_t::lastItemLengthIndex

iteratorIndex#

uint16_t sl_zigbee_ring_buffer_t::iteratorIndex

iteratorValid#

bool sl_zigbee_ring_buffer_t::iteratorValid

lengthFieldWidthBytes#

uint8_t sl_zigbee_ring_buffer_t::lengthFieldWidthBytes