Edit

Using the Gecko Standalone Bootloaders#

A Gecko Bootloader-based standalone bootloader receives an application image onto a target device by serial transfer via SPI or UART. If using UART, you can establish a serial connection between a source device and a target device’s serial interface and upload a new software image to it using the XModem protocol. If you need information on the XModem protocol, a good place to start is https://en.wikipedia.org/wiki/XMODEM, which should have a brief description and up-to-date links to protocol documentation.

Performing a Serial Upload – UART XMODEM Bootloader#

Serial upload can be performed with any source device that provides the expected serial interface method. This can be a Windows-based PC, a Linux or Mac OS-based device, or an embedded MCU with no operating system. UART transfer can be done with a third-party serial terminal program like Windows HyperTerminal or Linux "lrzsz" or with user-compiled host code. However, drivers for SPI Master or UART may vary with operating systems, and serial terminal programs may vary in timing and performance, so if you are unsure about what driver or program to use on your source code, please consult Silicon Labs technical support.

To open a serial connection over UART, the source device connects to the target device at 115,200 baud, 8 data bits, no parity bit, and 1 stop bit (8-N-1), with no flow control by default. These options may be changed using the component options in the Bootloader project.

Note: The UART-based serial bootloader configurations do not employ any flow control in the communication channel by default, because the XModem protocol used for image transfer already has built-in flow control mechanisms. However, Silicon Labs’ normally-supplied NCP firmware does utilize either hardware-based (RTS/CTS) or software-based (XON/XOFF) flow control, so a host device must take care to temporarily disable the flow control when placing its NCP into serial bootloading mode. Alternatively, application designers can change the options in the provided bootloader project and customize the serial bootloader’s handling of the UART to add hardware flow control at their discretion.

Once the connection with a UART-based serial bootloader is established:

  1. The target device’s bootloader sends output over its serial port after it receives a carriage return from the source device at the expected baud rate. This prevents the bootloader from prematurely sending commands that might be misinterpreted by other devices that are connected to the serial port. Note that serial bootloaders typically don’t enforce any timeout when awaiting the initial serial handshake via carriage return, so the bootloader will wait indefinitely in this mode until guided by the source device or until the chip is reset.

  2. After the bootloader receives a carriage return from the target device, it displays a menu with the following ASCII-based output, where X.Y.A corresponds to the major, minor, and sub-minor fields of the bootloader version number, respectively:

Gecko Bootloader vX.Y.A
1. upload gbl
2. run
3. ebl info
BL >

Note: The third menu option has no effect. While current menu options should remain functionally unchanged, the menu title and options text is liable to change, and new options might be added.

After listing the menu options, the bootloader's "BL >" prompt displays, and the ASCII character corresponding to the number of each option can then be entered by the source to select the described action, such as ‘2’ (ASCII code 0x32) to run the firmware presently loaded in the application area. Here again, no timeout is enforced by the bootloader, so it will wait indefinitely until a character is received or the chip is reset. Note that while the menu interface is designed for human interaction, the transfer can still be performed programmatically or through a scripted interface, provided the source device sends the expected ASCII characters to the target at appropriate times.

Note: Scripts that interact with the bootloader should use only the "BL >" prompt to determine when the bootloader is ready for input.

Selecting menu option 1 initiates upload of a new software image to the target device, which unfolds as follows:

  1. The target device awaits an XModem CRC upload of a GBL file over the expected serial interface, as indicated by the stream of C characters that its bootloader transmits.

  2. If no transaction is initiated within 60 seconds, the bootloader times out and returns to the menu.

  3. Once uploading begins (first XModem SOH data packet received), the bootloader expects each successive XModem SOH packet within 1 second, or else a timeout error will be generated and the session will abort.

  4. After an image successfully uploads, the XModem transaction completes and the bootloader displays ‘Serial upload complete’ before redisplaying the menu.

Performing a Serial Upload - SPI#

To open a serial connection over SPI, the source device must act as SPI Master using Mode 0 or Mode 2. It must also react to edge-triggered interrupts from the slave device using the same nHOST_INT logic and SPI framing as the EZSP-SPI protocol described in SPI Host Interfacing Guide for Zigbee.

Once the SPI slave enters bootloader mode, which includes a reset sequence with host interrupt and Reset response frame similar to the reset sequence of a normal EZSP-SPI NCP, the bootloader sits in a Waiting state looking for SPI input in the form of bootloader packets (SPI bootloader frames with 0xFD SPI byte). The source device then must perform a bootloader Query transaction, which involves the source sending a Query packet and expecting a Response packet. Note that the first Query transaction yields a Query-Found result (status byte 0x1A), while the subsequent Query will yield the expected Response result (status byte ‘R’ or 0x52). For de-tails, refer to the sample SPI bootloading process described in Sample EZSP-SPI Bootloader Transcript.

Once a query transaction has completed successfully, that is with expected Response frame, the transfer of data packets can begin. The transfer process follows standard XModem-CRC protocol, just like the UART-based serial bootloader uses, but with SPI framing similar to that used to encapsulate EZSP data frames. This SPI-based XModem adaptation adheres to the following rules, some of which may differ from the SPI protocol used by the normal EZSP NCP firmware:

  • The 0xFD SPI byte and a length byte (for number of bytes to follow) prefix every command or response frame.

  • The 0xA7 frame terminator byte concludes every SPI command or response frame. This byte is not included in the length count used in the length byte.

  • The NCP operates as a SPI slave, so nSSEL must be asserted before each transaction.

  • No EZSP frame control bytes are used in the SPI frame. Consequently, no sleep mode operation is supported by the target during the bootload.

  • SPI timing (timeouts, signal transitions) is similar to EZSP. See SPI Host Interfacing Guide for Zigbee for details.

  • The nHOST_INT signal is asserted by the target to indicate a pending response.

  • In place of the EZSP "callbacks" command, the host should use the bootloader’s Query packet to prompt the target to push the asynchronous response such as XModem ACK back to the host.

  • Each SPI frame typically generates an initial, synchronous response from the target, such as a BLOCKOK status, and a follow-up, asynchronous response, which must be queried for by the host. For example, the EOT packet generates a synchronous response with FILEDONE status, then Query transaction yields XModem ACK with block number of lastBlock+1 before rebooting into new firmware.

  • The host must wait for nHOST_INT to assert (become low) before querying for status, as the SPI bootloader is edge-triggered rather than level-triggered. Thus, acting too fast on the host side can cause an edge transition to be missed and the bootloading state machines at the host and NCP to get out of synchronization, resulting in problems later on.

  • SPI Status and SPI Version commands (SPI bytes 0x0A and 0x0B) are still supported.

  • Prior to the first data block being processed, the SPI bus is polled at a rate of once per second.

  • Once the data transmission begins (first block processed), the bootloader will wait up to 60 seconds for the next data packet, polling at 5-second intervals.

  • If either of the timeouts above is exceeded, the bootloader signals a cancellation (CAN frame) and reboots, restarting the state machine.

  • XModem data packets consist of:

    • The SOH byte (ASCII 0x01)

    • A 1-byte incrementing block number (beginning at 1 and wrapping back around from 255 to 0)

    • The block number’s complement

    • 128 bytes of data read directly from the GBL file being uploaded

    • A 16-bit CRC of the data bytes from that packet

  • Each packet is followed by an XModem ACK or NAK from the target device (the NCP running the bootloader), which confirms or refutes the current data packet.

  • If the target receives a duplicate block, it simply sends the ACK for that block again. If the target receives a block that had an XModem frame error (such as bad CRC), the bootloader expects that data block to be retransmitted and then the bootload can continue. Other kinds of errors are considered unrecoverable and cause the bootload to abort.

  • If the bootload process aborts for any reason (including receiving an XModem Cancel (CAN) frame from the source), an XModem Cancel frame is echoed on the SPI interface from the target and the target then reboots, restarting the bootloader state machine.

  • When the source device reaches the last XModem data block, it should be padded to 128 bytes of data using SUB (ASCII 0x1A) characters.

  • Once the last block is ACKed by the target, the transfer should be finalized by an EOT (ASCII 0x04) packet from the source. Once this packet is confirmed via XModem ACK from the target, the device reboots, causing the new firmware to be launched.

Note: The ACK for the last XModem data packet may take much longer (1-3 seconds) to be received than prior data packets. This is due to the CRC32 checksum and optional GBL file signature verification being performed across the received GBL file data before sending the ACK. The source device must ensure that its SPI XModem state machine waits a sufficient amount of time to allow this checksum process to occur without timing out on the response just before the EOT is sent.

Sample EZSP-SPI Bootloader Transcript#

The following is a record of the SPI frames transmitted and received by the EZSP-SPI host during the SPI bootload process, as captured from an EZSP Host application running the ota-bootload-ncp-spi.c state machine from the Silicon Labs Zigbee application framework's OTA Platform Bootloader component with an EZSP-SPI NCP device as target using the ezsp-spi-bootloader.

A "TX:" line means that the hexadecimal byte values contained in brackets ("[ … ]") are transmitted by the source via SPI to the target. An "RX:" line means that the byte values that follow in brackets are received by the source via SPI from the target NCP device.

Note: Firmware data (in the form of an EBL file for an EZSP-SPI NCP) is being streamed to the host’s UART (for relaying down to the target) during this process, but that serial stream is not shown here.

Comments about the process are indicated in italics and are not part of the data transmitted on the SPI bus.

Check to make sure NCP booted properly into bootloader...
TX: [0B A7]
RX: [00 09 A7]
TX: [0B A7]
RX: [C1 A7]
TX: [0A A7]
RX: [82 A7]
TX: [FD 01 51 A7] RX: [FD 01 1A A7]
TX: [FD 01 51 A7]
RX: [FD 1A 52 01 FF FF 64 65 76 30 34 37 31 00 FF FF FF FF FF FF FF FF 00 02 02 02 20 0A A7]
TX: [FD 01 51 A7] RX: [FD 01 1A A7]
TX: [FD 01 51 A7]
RX: [FD 1A 52 01 FF FF 64 65 76 30 34 37 31 00 FF FF FF FF FF FF FF FF 00 02 02 02 20 0A A7]
Starting SPI bootloading...
TX: [FD 01 51 A7]
RX: [FD 01 1A A7] TX: [FD 01 51 A7]
RX: [FD 1A 52 01 FF FF 64 65 76 30 34 37 31 00 FF FF FF FF FF FF FF FF 00 02 02 02 20 0A A7]
TX: [FD 85 01 01 FE 00 00 00 3C 14 20 E2 60 48 7E AA 56 42 50 7C 53 0A
71 77 77 FF FF FF FF FF FF 78 61 70 32 62 2D 65 6D 32 36 30 2D 65 6D 32
35 30 2D 64 65 76 30 34 37 30 00 00 00 00 00 00 00 80 ED 3A AA FD 03 21
00 02 E0 00 04 57 40 00 00 3B E0 00 00 05 00 A1 E0 14 40 CA B7 E0 32
05 38 1E 05 92 6C 00 02 80 0B 54 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 01 00 A7]
TX: [FD 85 01 02 FD FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF
FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF
FF FF FF FF FF FF FF FF FF FF FF C0 1B 48 00 00 2B 20 C8 0A F0 C0 1B 01 00 C0 C8 04 F0 00
04 01 00 91 E0 01 00 89 E0 C0 DB C0 2B FA 00 40 19 01 38 FA 00 40 29 FA
00 41 89 03 E4 FA 00 41 29 46 00 7A DB A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 02 00 A7]
TX: [FD 85 01 03 FC 18 99 75 F4 C4 27 C6 23 C8 02 CA 03 CC 2F 7A 00 3E
15 DC 27 46 00 1A 15 CE 27 00 14 D8 27 7A 00 3E 25 46 00 00 15 CE C7 D8
B7 56 F4 00 10 D6 27 02 C4 03 00 49 F0 02 B0 D6 17 80 00 00 C4 03 00 D3
F0 80 00 00 B0 D6 17 40 00 00 C4 02 00 68 F0 40 00 00 B0 D6 17 04 00 00
C4 77 F0 04 00 00 B0 D6 17 20 0C 20 0F 00 00 00 B0 D6 17 10 00 00 C4 02
00 96 F0 10 00 00 B0 D6 17 08 00 C4 1E A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 03 00 A7]
TX: [FD 85 01 04 FB 00 C4 03 00 B6 F0 08 00 00 B0 D6 17 02 00 00 C4 01
00 92 F0 02 00 00 B0 D6 17 01 00 00 C4 01 00 C3 F0 01 00 00 B0 D6 17 40
C4 01 00 38 F0 40 B0 D6 17 20 C4 01 00 F0 F0 20 B0 D6 17 10 C4 02 00 F7
F0 10 B0 D6 17 04 C4 03 00 D0 F0 D6 27 CE D7 CE 27 D6 17 19 E0 CE 17 46
00 1A 25 CC 1F DC 17 7A 00 3E 25 CA 07 C8 06 C6 13 C4 17 01 58 FA 00 40
29 C0 1B 05 EC C0 00 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 04 00 A7]
250 more data block transmissions follow; omitted here for brevity.
The frames following immediately below illustrate how the sequence number wraparound condition is handled...
TX: [FD 85 01 FE 01 22 17 24 57 2C C5 EA 25 20 17 24 37 EA 11 FC 3C FF
00 B1 9C 04 3C 28 3C FE E3 FE 2B F4 27 F6 23 C4 3C 1E 00 6D 9C 34 27 3E
17 FE 27 3C 17 FC 27 FE 2D FE 15 20 34 30 13 FC 3C FF 00 11 9C 40 37 2C
C5 04 3C 36 27 34 13 2C 81 03 F0 30 13 34 23 79 00 5E 19 34 3B 80 00 00
16 04 54 2C C5 38 27 00 14 FE 27 04 14 FC 27 38 17 FA 27 FE 2D FE 15 10
34 34 13 FA 3C 58 9D 3A 17 3E 13 06 3C 20 00 83 32 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 FE 00 A7]
TX: [FD 85 01 FF 00 C0 9C FE 00 C6 15 0F F4 FE 2D FE 15 20 34 FE 27 00
14 FC 27 FE 2D FE 15 10 34 04 10 FC 3C FE 00 6A 9C 04 3C FE 00 C6 15 0B
F4 FE 2D FE 15 20 34 FE 27 30 17 36 13 FE 3C FE 00 C4 9C 02 3C E2 2D E2
15 FE 27 FE 2D FE 15 20 34 FC 27 00 14 FA 27 F8 27 36 17 F6 27 32 17 F4
27 30 17 00 10 F4 3C FD 00 F9 9C 04 14 0A 27 FE 2D FE 11 0C 30 FE 2D FE
15 1C 34 0A 3C 44 9D 02 3C 00 84 03 F0 01 14 79 65 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 FF 00 A7]
TX: [FD 85 01 00 FF 02 E0 00 14 3C 3C FE E3 FE 2B 10 14 42 00 18 25 42
00 44 15 01 B4 42 00 44 25 46 00 1A 15 08 B5 46 00 1A 25 6F 00 80 14 42
00 02 25 42 00 00 25 42 00 02 15 1F 34 42 00 02 25 01 14 42 00 18 25 7E
00 D8 25 6F 00 80 5 42 00 04 25 42 00 06 15 1F 34 18 25 00 14 7E 00 DA
25 01 14 F00 DC 25 FE E3 FE 2B FC 27 00 14 94 25 FA 00 9D 93 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 00 00 A7]
TX: [FD 85 01 01 FE DC 25 41 00 2E 25 32 00 64 14 41 00 2C 25 15 14 42
00 48 25 60 00 664 41 00 40 25 58 14 41 00 42 25 03 14 41 00 44 25 00
26 25 28 14 41 00 38 25 55 14 41 00 34 25 ED 00 80 14 41 00 3A 25 09 14
41 00 3E 25 1F 14 41 00 30 25 0E 15 FA 27 0E 11 11 14 FA 3C 50 9D 7A 00
D8 15 02 3C 0C 00 4C 9C 40 14 42 00 44 25 03 14 42 00 42 25 41 00 4A 25 FA 00 0E DE A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 01 00 A7]
TX: [FD 85 01 02 FD D6 15 0D 00 B0 9C 00 84 06 F4 01 00 2D 10 03 00 24
14 46 9D FA 00 D7 11 08 A0 08 A4 E2 21 E2 15 0D 00 47 9C 01 14 41 00 46
25 18 00 00 14F 00 B2 9C FF 10 FF 14 0F 00 A8 01 A2 E_00 7C 9C 01 14
0F 00 90 9C 01 14 41 00 14 25 46 00 1A 15 06 B5 46 00 1A 25 04 00 F3 14
46 00 1E 0 1C 25 FF 00 4D 9C 00 14 04 3C F 0F 42 _B A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 02 00 A7]
826 more data block transmissions follow; omitted here for brevity. The frames following immediately below
illustrate how the last data block is padded to 128 bytes and how the transmission is concluded successfully
with the EOT and a final query transaction...
TX: [FD 85 01 3F C0 01 00 01 00 FF FF FF 00 FF 00 FF 00 AB CD C1 10 FF
00 FC 04 00 04 5A 0C BA B8 FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF
FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF 1A 1A 1A 1A 1A 1A 1A 1A 1A
1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A
1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 1A 9F 61 A7]
RX: [FD 01 19 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 3F 00 A7]
TX: [FD 01 04 A7]
RX: [FD 01 17 A7]
TX: [FD 01 51 A7]
RX: [FD 03 06 40 00 A7]
NCP resets back into EZSP at this point, so normal reset sequence occurs and frames begin to use 0xFE as SPI byte...
TX: [0B A7]
TX: [0B A7]
TX: [0A A7]
TX: [0B A7]
TX: [0B A7]
TX: [0A A7]
TX: [FE 04 07 00 00 02 A7]
RX: [FE 07 07 80 00 02 02 40 32 A7]
TX: [FE 04 08 00 52 01 A7]

Errors and Status Codes#

If an error occurs during the upload, the UART serial bootloader displays the message ‘Serial upload aborted,’ followed by a more detailed message and a hex error code. Some of the more common errors are shown in the following table. The UART serial bootloader then redisplays the bootloader menu. If an error occurs during the SPI serial bootload, the target produces an error response followed by an XModem Cancel frame and a reboot.

The following tables describe the normal status codes, error conditions, and special characters or enumerations used by some or all of the Ember standalone bootloader variants as well as the Gecko Bootloader. For additional status codes specific to the Gecko Bootloader, see the Gecko Bootloader API documentation installed with your SDK in theplatform/bootloader/documentation directory.

Table: Serial Uploading Statuses and Error Messages

Hex code

Constant

Description

0x00

BL_SUCCESS

Default success status.

0x01

BL_ERR

General error processing packet.

0x1C

BLOCK_TIMEOUT

The bootloader timed out waiting for some part of the XModem frame.

0x21

BLOCKERR_SOH

The bootloader did not find the expected start of header (SOH) character at the beginning of the XModem frame.

0x22

BLOCKERR_CHK

The bootloader detected the sequence check byte of the XModem frame was not the inverse of the sequence byte.

0x23

BLOCKERR_CRCH

The bootloader encountered an error while comparing the high bytes of the received and calculated CRCx of the XModem frame.

0x24

BLOCKERR_CRCL

The bootloader encountered an error while comparing the low bytes of the received and calculated CRCs of the XModem frame.

0x25

BLOCKERR_SEQUENCE

The bootloader did not receive the expected sequence number in the current XModem frame.

0x26

BLOCKERR_PARTIAL

The frame that the bootloader was trying to parse was deemed incomplete (some bytes missing or lost).

0x27

BLOCKERR_DUPLICATE

The bootloader encountered a duplicate of the previous XModem frame.

0x40

BL_ERR_MASK

Bitmask for any bootloader error codes returned in CAN or NAK frame.

0x41

BL_ERR_HEADER_EXP

No GBL header was received when expected.

0x42

BL_ERR_HEADER_WRITE_CRC

Failed to write header or CRC.

0x43

BL_ERR_CRC

File or written image failed CRC check.

0x44

BL_ERR_UNKNOWN_TAG

Unknown tag detected in GBL image.

0x45

BL_ERR_SIG

Invalid GBL header contents.

0x46

BL_ERR_ODD_LEN

Trying to flash odd number of bytes.

0x47

BL_ERR_BLOCK_INDEX

Indexed past end of block buffer.

0x48

BL_ERR_OVWR_BL

Attempt to overwrite bootloader flash.

0x49

BL_ERR_OVWR_SIMEE

Attempt to overwrite SIMEE flash.

0x4A

BL_ERR_ERASE_FAIL

Flash erase failed.

0x4B

BL_ERR_WRITE_FAIL

Flash write failed.

0x4C

BL_ERR_CRC_LEN

End tag CRC wrong length.

0x4D

BL_ERR_NO_QUERY

Received data before query request/response.

0x4E

BL_ERR_BAD_LEN

An invalid length was detected in the upgrade image file.

0x4F

BL_ERR_TAGBUF

Insufficient tag buffer size or an invalid length was found in the GBL image.

Table: Special Characters Used in Packet Types

Hex Code

Constant

Description

0x01

SOH

Start of Header.

0x03

CTRL_C

Cancel (from sender).

0x04

EOT

End of Transmission.

0x06

ACK

Acknowledged.

0x15

NAK

Not acknowledged.

0x18

CAN

Cancel

0x43

C

ASCII ‘C’.

0x51

QUERY

ASCII ‘Q’.

0x52

QRESP

ASCII ‘R’.

Table: Status Codes Returned in a Synchronous Response

Hex Code

Constant

Description

0x16

TIMEOUT

Bootloader timed out expecting characters.

0x17

FILEDONE

EOT process successfully.

0x18

FILEABORT

Transfer aborted prematurely.

0x19

BLOCKOK

Data block processed OK.

0x1A

QUERYFOUND

Successful query.

Running the Application Image#

For standalone bootloader variants that utilize an interactive menu, bootloader menu option 2 (run) resets the target device into the uploaded application image. If no application image is present, or an error occurred during a previous upload, the bootloader returns to the menu. For SPI-based variants, which don’t use a menu, the application is run immediately upon ACKing the EOT frame from the source device.

Performing a Bootloader Upgrade#

Bootloader upgrade functionality is provided by the first stage bootloader on Series 1 devices, or the Secure Element on Series 2 devices. On Series 2 devices, the Secure Element itself is also upgradable. On Series 1 devices, the first stage bootloader is not upgradable. For more information on how to upgrade the secure element, see Silicon Labs Gecko Bootloader Users Guide for your GSDK version.

To perform a bootloader upgrade with the standalone bootloaders, simply transmit two GBL files in succession. The first GBL file should contain a main bootloader upgrade image. After upload is completed, the device resets to upgrade the main bootloader. For standalone bootloader variants that utilize an interactive menu, bootloader menu option 2 (run) resets the target device into the first stage bootloader to perform the upgrade, before returning to the upgraded main bootloader. The second GBL file, containing an application upgrade image, can then be uploaded.

For SPI-based variants, which don’t use a menu, the upgraded bootloader is run immediately upon ACKing the EOT frame from the source device. Once the bootloader upgrade has been applied, the SPI Host loses connection to the device. An EmberZNet Host application will not be able to re-connect with the device with only a bootloader in place.

Upload Recovery#

If an image upload fails, the target node is left without a valid application image. The standalone bootloader will re-enter firmware upgrade mode if it determines that the application image isn’t valid. However, the application image may have a valid structure, but contain a bug preventing normal operation. Regardless of the serial interface supported by your standalone bootloader, a GPIO-based trigger can be used to facilitate recovery via serial upload.

You can configure your standalone bootloader to use a software-based GPIO pin check or other schemes of recovery mode activation such as button recovery by configuring the EZSP GPIO Activation component, or by adding custom code to the bootloader project.