Edit

About Tokens#

Concept of Tokens#

A token is an abstract data constant that has special persistent meaning for an application. Tokens are used to preserve certain important data across reboots and during power loss. These tokens are stored in non-volatile memory. A token has two parts: a token key and token data. The token key is a unique identifier that is used to store and retrieve the token data. In many cases, the word "token" is used quite loosely to mean the token key, the token data, or the combination of key and data. Usually, it is clear from the context which meaning to use. In this application note, "token" always refers to the key + data pair.

The rest of this section examines the categorization of tokens from a few different angles. The following figure is a conceptual illustration of the "universe" of tokens, and how this application note relates to other documents on non-volatile data storage. Understanding the types of tokens is relevant to understanding how to create and use them, as described in Creating and Accessing Tokens.

Non-volatile Data Storage and TokensNon-volatile Data Storage and Tokens

Types of Tokens: Manufacturing Tokens and Dynamic Tokens#

Tokens are written differently depending on how they are going to be used.

Manufacturing tokens are written either only once or very infrequently during the lifetime of the chip. On Series 2 devices, these tokens are stored at fixed, absolute flash memory addresses. In contrast, Series 3 devices treat tokens as keys without specifying memory offsets, enabling a more abstract and flexible storage approach. For more information about manufacturing and token programming, refer to Bringing up Custom Devices for the EFR32MG and EFR32FG Families.

Dynamic tokens can be accessed (both read and written) frequently. They are stored in a dedicated area of the flash which uses a memory-rotation algorithm to prevent flash overuse. Silicon Labs offers three different dynamic token implementations: Simulated EEPROM Version 1 (SimEEv1), Simulated EEPROM Version 2 (SimEEv2), and Third Generation Non-Volatile Memory (NVM3). For an overview of non-volatile data storage concepts and a description of the three implementations, see Non-Volatile Data Storage Fundamentals.

The fundamental purpose of the dynamic token system as compared to generic RAM usage is to allow the token data to persist across reboots and during power loss. By using the token key to identify the proper data, the application requesting the token data does not need to know the exact storage location of the data. This simplifies application design and code reuse.

Because EFR32 process technology does not offer an internal EEPROM, the storage mechanism for dynamic tokens is implemented to use a section of internal flash memory for stack and application token storage. For SimEEv1, the EFR32 Series 1 uses 8 kB of upper flash memory for non-volatile data storage. SimEEv2 requires 36 kB of upper flash storage. Using SimEEv2 requires a special key from Silicon Labs. The purpose of this is to prevent an unintended upgrade from Version 1 to Version 2. The only way to downgrade requires full data loss and upgrading might not retain every token. With NVM3, storage size is configurable from 3 flash pages on up.

Parts that use dynamic tokens to store non-volatile data have different levels of flash performance with respect to guaranteed erase cycles. EFR32 flash cells are qualified for a guaranteed 10,000 erase cycles. See the datasheet for your specific part in order to determine the number of guaranteed erase cycles across voltage and temperature. Due to the limited erase cycles, the storage mechanism for dynamic tokens implements a wear-leveling algorithm that effectively extends the number of erase cycles for individual tokens.

Silicon Labs recommends that application designers familiarize themselves with the different dynamic token storage mechanisms, so that they design the application’s use of tokens for optimal flash erase cycles. Refer to document AN703: Using Simulated EEPROM Version 1 and Version 2 for the EFR32 Series 1 SoC Platforms, for more information about SimEEv1/v2. Note that SimEEv1/v2 are not implemented on EFR32 Series 2 and Series 3. Refer to Using Third Generation Non-Volatile Memory (NVM3) Data Storage for more information about NVM3. If you are unsure where to start and are developing for EFR32, Silicon Labs recommends NVM3. NVM3 is more configurable (allows for better balance of token capacity versus reserved flash) and is compatible with DMP in case the application needs to go that way in the future. Here are some very general guidelines on the mechanisms’ distinguishing features:

  • Simulated EEPROM version1: low data requirement, single protocol, EFR32 Series 1.

  • Simulated EEPROM version2: high data requirement, single protocol, EFR32 Series 1.

  • NVM3: high data requirement, dynamic multi-protocol, EFR32 Series 2 and Series 3.

Types of Dynamic Tokens: Basic Tokens and Indexed Tokens#

There are two types of dynamic tokens, with the types distinguished by their format:

  • Non-indexed or basic dynamic tokens. These can be thought of as a simple char variable type. They can be used to store an array, but if one element changes the entire array must be rewritten.

    • A counter token is a special type of non-indexed dynamic token meant to store a number that increments by 1 at a time.

  • Indexed dynamic tokens can be considered as a linked array of char variables where each element is expected to change independently of the others and therefore is stored internally as an independent token and accessed explicitly through the token API.

    Note: The indexed tokens are not supported in CTM SW module. For more details, see the Common Token Manager section.

More information on basic and indexed tokens can be found in AN703: Using Simulated EEPROM Version 1 and Version 2 for the EFR32 Series 1 SoC Platforms and Using Third Generation Non-Volatile Memory (NVM3) Data Storage.

Types of Tokens: Default Tokens and Custom Tokens#

Depending on whether a token is provided by Silicon Labs as part of a networking protocol stack or created by a user, the tokens can also be categorized as default tokens or custom tokens.

Default Tokens#

The networking stack contains default tokens that are grouped by their software purpose:

  • Manufacturing Tokens are set at manufacturing time and cannot be changed by the application.

  • Stack Tokens are runtime configuration options set by the stack. These dynamic tokens should not be changed by the application.

  • Application Framework Tokens are application tokens used by the Application Framework and generated by AppBuilder in Connect v2.7.x and EmberZNet SDK v6.7.x/v6.8.x. These dynamic tokens should not be changed by the application after project generation. Examples of these are ZCL attribute tokens and plugin tokens.

Custom Tokens#

In addition to default tokens, users can add these types of tokens specific to their application:

  • Custom Manufacturing Tokens are defined by the user and set at manufacturing time.

  • Custom Application Tokens are additional application tokens users may add to meet their unique application needs for non-volatile data storage.