Sidewalk phy lora cad parameters.

Public Attributes#

uint32_t

Public Attribute Documentation#

cad_symbol_num#

uint8_t sid_pal_radio_lora_cad_params_t::cad_symbol_num

Number of CAD symbols


cad_detect_peak#

uint8_t sid_pal_radio_lora_cad_params_t::cad_detect_peak

CAD detection peak


cad_detect_min#

uint8_t sid_pal_radio_lora_cad_params_t::cad_detect_min

CAD detection minimum


cad_exit_mode#

uint8_t sid_pal_radio_lora_cad_params_t::cad_exit_mode

CAD exit mode


cad_timeout#

uint32_t sid_pal_radio_lora_cad_params_t::cad_timeout

CAD timeout in microseconds