Sidewalk phy lora configuation handle.
Public Attribute Documentation#
tx_timeout#
uint32_t sid_pal_radio_lora_phy_settings_t::tx_timeout
Transmission timeout in microseconds
lora_ldr_long_interleaved_enable#
uint8_t sid_pal_radio_lora_phy_settings_t::lora_ldr_long_interleaved_enable
Flag to enable long interleaved mode
lora_modulation_params#
sid_pal_radio_lora_modulation_params_t sid_pal_radio_lora_phy_settings_t::lora_modulation_params
Modulation parameters for the LoRa modulation
lora_packet_params#
sid_pal_radio_lora_packet_params_t sid_pal_radio_lora_phy_settings_t::lora_packet_params
Packet parameters for the LoRa modulation
lora_cad_params#
sid_pal_radio_lora_cad_params_t sid_pal_radio_lora_phy_settings_t::lora_cad_params
CAD (Channel Activity Detection) parameters for the LoRa modulation