Sidewalk radio state transition timings.
Public Attribute Documentation#
sleep_to_full_power_us#
uint32_t sid_pal_radio_state_transition_timings_t::sleep_to_full_power_us
Time to transition from sleep to full power state, in microseconds
full_power_to_sleep_us#
uint32_t sid_pal_radio_state_transition_timings_t::full_power_to_sleep_us
Time to transition from full power to sleep state, in microseconds
rx_to_tx_us#
uint32_t sid_pal_radio_state_transition_timings_t::rx_to_tx_us
Time to transition from receive to transmit state, in microseconds
tx_to_rx_us#
uint32_t sid_pal_radio_state_transition_timings_t::tx_to_rx_us
Time to transition from transmit to receive state, in microseconds
tcxo_delay_us#
uint32_t sid_pal_radio_state_transition_timings_t::tcxo_delay_us
Time delay for TCXO (Temperature Compensated Crystal Oscillator), in microseconds