Data structure of the local_heartbeat_subscription_complete event.
Public Attribute Documentation#
count#
uint16_t sl_btmesh_evt_test_local_heartbeat_subscription_complete_s::count
Number of received heartbeat messages
hop_min#
uint8_t sl_btmesh_evt_test_local_heartbeat_subscription_complete_s::hop_min
Minimum observed hop count in heartbeat messages
hop_max#
uint8_t sl_btmesh_evt_test_local_heartbeat_subscription_complete_s::hop_max
Maximum observed hop count in heartbeat messages