Connect Stack Version
Macros | |
#define | EMBER_MAJOR_VERSION |
#define | EMBER_MINOR_VERSION |
#define | EMBER_PATCH_VERSION |
#define | EMBER_SPECIAL_VERSION |
#define | EMBER_BUILD_NUMBER |
#define | EMBER_FULL_VERSION |
#define | EMBER_VERSION_TYPE |
#define | SOFTWARE_VERSION |
Detailed Description
See also config.h
.
This documentation was produced from the following software release and build.
SOFTWARE_VERSION | 0x4700 | High byte = release number, low byte = patch number |
Macro Definition Documentation
#define EMBER_BUILD_NUMBER |
Definition at line 25
of file config.h
.
#define EMBER_FULL_VERSION |
Definition at line 27
of file config.h
.
#define EMBER_MAJOR_VERSION |
Definition at line 19
of file config.h
.
#define EMBER_MINOR_VERSION |
Definition at line 20
of file config.h
.
#define EMBER_PATCH_VERSION |
Definition at line 21
of file config.h
.
#define EMBER_SPECIAL_VERSION |
Definition at line 22
of file config.h
.
#define EMBER_VERSION_TYPE |
Definition at line 32
of file config.h
.
#define SOFTWARE_VERSION |
Software version. High byte = release number, low byte = patch number.
Definition at line 37
of file config.h
.