LCD_AnimInit_TypeDef Struct Reference
LCD Animation Configuration.
#include <em_lcd.h>
Data Fields |
|
| bool | enable |
|
Enable Animation at end of initialization.
|
|
| uint32_t | AReg |
|
Initial Animation Register A Value.
|
|
| LCD_AnimShift_TypeDef | AShift |
|
Shift operation of Animation Register A.
|
|
| uint32_t | BReg |
|
Initial Animation Register B Value.
|
|
| LCD_AnimShift_TypeDef | BShift |
|
Shift operation of Animation Register B.
|
|
| LCD_AnimLogic_TypeDef | animLogic |
|
A and B Logical Operation to use for mixing and outputting resulting segments.
|
|
| int | startSeg |
|
Number of first segment to animate.
|
|
LCD Animation Configuration.
Field Documentation
◆ enable
| bool LCD_AnimInit_TypeDef::enable |
Enable Animation at end of initialization.
◆ AReg
| uint32_t LCD_AnimInit_TypeDef::AReg |
Initial Animation Register A Value.
◆ AShift
| LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift |
Shift operation of Animation Register A.
◆ BReg
| uint32_t LCD_AnimInit_TypeDef::BReg |
Initial Animation Register B Value.
◆ BShift
| LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift |
Shift operation of Animation Register B.
◆ animLogic
| LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic |
A and B Logical Operation to use for mixing and outputting resulting segments.
◆ startSeg
| int LCD_AnimInit_TypeDef::startSeg |
Number of first segment to animate.
Options are 0 or 8 for Giant/Leopard. End is startSeg+7.