ADC_Init_TypeDef Struct Reference
ADC initialization structure, common for single conversion and scan sequence.
#include <em_adc.h>
Data Fields | |
ADC_OvsRateSel_TypeDef | ovsRateSel |
Oversampling rate select. | |
ADC_LPFilter_TypeDef | lpfMode |
Lowpass or decoupling capacitor filter. | |
ADC_Warmup_TypeDef | warmUpMode |
ADC Warm-up mode. | |
uint8_t | timebase |
Timebase for ADC warm up. | |
uint8_t | prescale |
Clock division factor N, ADC clock = (HFPERCLK or HFPERCCLK) / (N + 1). | |
bool | tailgate |
Enable/disable conversion tailgating. | |
ADC initialization structure, common for single conversion and scan sequence.
Field Documentation
◆ ovsRateSel
ADC_OvsRateSel_TypeDef ADC_Init_TypeDef::ovsRateSel |
Oversampling rate select.
To have any effect, oversampling must be enabled for single/scan mode.
◆ lpfMode
ADC_LPFilter_TypeDef ADC_Init_TypeDef::lpfMode |
Lowpass or decoupling capacitor filter.
◆ warmUpMode
ADC_Warmup_TypeDef ADC_Init_TypeDef::warmUpMode |
ADC Warm-up mode.
◆ timebase
uint8_t ADC_Init_TypeDef::timebase |
Timebase for ADC warm up.
Select N to give (N+1) HFPERCLK / HFPERCCLK cycles. (Additional delay is added for bandgap references. See the reference manual for more information.) Normally, N should be selected so that the timebase is at least 1 us. See ADC_TimebaseCalc() to obtain a suggested timebase of, at least, 1 us.
◆ prescale
uint8_t ADC_Init_TypeDef::prescale |
Clock division factor N, ADC clock = (HFPERCLK or HFPERCCLK) / (N + 1).
◆ tailgate
bool ADC_Init_TypeDef::tailgate |
Enable/disable conversion tailgating.