SE_Status_t Struct Reference
       
        
         SE - Secure Element
        
        >
        
         Deprecated Functions
        
       
      
     
         Deprecated Functions
        
       SE status.
      
       #include <em_se.h>
      
     
| Data Fields | |
| uint32_t | bootStatus | 
| Boot status code / error code (Bits [7:0]). | |
| uint32_t | seFwVersion | 
| SE firmware version. | |
| uint32_t | hostFwVersion | 
| Host firmware version (if available). | |
| SE_DebugStatus_t | debugStatus | 
| Debug lock status. | |
| bool | secureBootEnabled | 
| Secure boot enabled. | |
SE status.
Field Documentation
◆ bootStatus
| uint32_t SE_Status_t::bootStatus | 
Boot status code / error code (Bits [7:0]).
◆ seFwVersion
| uint32_t SE_Status_t::seFwVersion | 
SE firmware version.
◆ hostFwVersion
| uint32_t SE_Status_t::hostFwVersion | 
Host firmware version (if available).
◆ debugStatus
| SE_DebugStatus_t SE_Status_t::debugStatus | 
Debug lock status.
◆ secureBootEnabled
| bool SE_Status_t::secureBootEnabled | 
Secure boot enabled.