QSPI_ReadConfig_TypeDef Struct Reference
QSPI Device Read Instruction Configuration Structure.
      
       #include <em_qspi.h>
      
     
| Data Fields | |
| uint8_t | opCode | 
| Read opcode in non-xip mode. | |
| uint8_t | dummyCycles | 
| Number of dummy read clock cycles. | |
| QSPI_TransferType_TypeDef | addrTransfer | 
| Transfer type used for address. | |
| QSPI_TransferType_TypeDef | dataTransfer | 
| Transfer type used for data. | |
| QSPI_TransferType_TypeDef | instTransfer | 
| Transfer type used for instruction. | |
QSPI Device Read Instruction Configuration Structure.
Field Documentation
◆ opCode
| uint8_t QSPI_ReadConfig_TypeDef::opCode | 
Read opcode in non-xip mode.
◆ dummyCycles
| uint8_t QSPI_ReadConfig_TypeDef::dummyCycles | 
Number of dummy read clock cycles.
◆ addrTransfer
| QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::addrTransfer | 
Transfer type used for address.
◆ dataTransfer
| QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::dataTransfer | 
Transfer type used for data.
◆ instTransfer
| QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::instTransfer | 
Transfer type used for instruction.