LEUART_TypeDef Struct ReferenceDevices > LEUART
LEUART Register Declaration
Definition at line
49
of file
efr32mg1p_leuart.h
.
#include <
efr32mg1p_leuart.h
>
Data Fields |
|
| __IOM uint32_t | CLKDIV |
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | FREEZE |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | INPUT |
| __IOM uint32_t | PULSECTRL |
| uint32_t | RESERVED0 [3] |
| uint32_t | RESERVED1 [2] |
| __IOM uint32_t | ROUTELOC0 |
| __IOM uint32_t | ROUTEPEN |
| __IM uint32_t | RXDATA |
| __IM uint32_t | RXDATAX |
| __IM uint32_t | RXDATAXP |
| __IOM uint32_t | SIGFRAME |
| __IOM uint32_t | STARTFRAME |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
| __IOM uint32_t | TXDATA |
| __IOM uint32_t | TXDATAX |
Field Documentation
| __IOM uint32_t LEUART_TypeDef::CLKDIV |
Clock Control Register
Definition at line
53
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_BaudrateGet() , LEUART_BaudrateSet() , and LEUART_Reset() .
| __IOM uint32_t LEUART_TypeDef::CMD |
Command Register
Definition at line
51
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Enable() , LEUART_Init() , LEUART_Reset() , LEUART_RxDmaInEM2Enable() , LEUART_TxDmaInEM2Enable() , and UARTDRV_InitLeuart() .
| __IOM uint32_t LEUART_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Init() , LEUART_Reset() , LEUART_RxDmaInEM2Enable() , and LEUART_TxDmaInEM2Enable() .
| __IOM uint32_t LEUART_TypeDef::FREEZE |
Freeze Register
Definition at line
67
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_FreezeEnable() .
| __IOM uint32_t LEUART_TypeDef::IEN |
Interrupt Enable Register
Definition at line
64
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_IntDisable() , LEUART_IntEnable() , LEUART_IntGetEnabled() , and LEUART_Reset() .
| __IM uint32_t LEUART_TypeDef::IF |
Interrupt Flag Register
Definition at line
61
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_IntGet() , and LEUART_IntGetEnabled() .
| __IOM uint32_t LEUART_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
63
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_IntClear() , and LEUART_Reset() .
| __IOM uint32_t LEUART_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
62
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_IntSet() .
| __IOM uint32_t LEUART_TypeDef::INPUT |
LEUART Input Register
Definition at line
74
of file
efr32mg1p_leuart.h
.
| __IOM uint32_t LEUART_TypeDef::PULSECTRL |
Pulse Control Register
Definition at line
65
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Reset() .
| uint32_t LEUART_TypeDef::RESERVED0[3] |
Reserved for future use
Definition at line
70
of file
efr32mg1p_leuart.h
.
| uint32_t LEUART_TypeDef::RESERVED1[2] |
Reserved for future use
Definition at line
73
of file
efr32mg1p_leuart.h
.
| __IOM uint32_t LEUART_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line
72
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Reset() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .
| __IOM uint32_t LEUART_TypeDef::ROUTEPEN |
I/O Routing Pin Enable Register
Definition at line
71
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Reset() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .
| __IM uint32_t LEUART_TypeDef::RXDATA |
Receive Buffer Data Register
Definition at line
57
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Rx() , and LEUART_RxDataGet() .
| __IM uint32_t LEUART_TypeDef::RXDATAX |
Receive Buffer Data Extended Register
Definition at line
56
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_RxDataXGet() , and LEUART_RxExt() .
| __IM uint32_t LEUART_TypeDef::RXDATAXP |
Receive Buffer Data Extended Peek Register
Definition at line
58
of file
efr32mg1p_leuart.h
.
| __IOM uint32_t LEUART_TypeDef::SIGFRAME |
Signal Frame Register
Definition at line
55
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Reset() .
| __IOM uint32_t LEUART_TypeDef::STARTFRAME |
Start Frame Register
Definition at line
54
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Reset() .
| __IM uint32_t LEUART_TypeDef::STATUS |
Status Register
Definition at line
52
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Rx() , LEUART_RxDmaInEM2Enable() , LEUART_RxExt() , LEUART_StatusGet() , LEUART_Tx() , LEUART_TxDmaInEM2Enable() , and LEUART_TxExt() .
| __IM uint32_t LEUART_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
68
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_FreezeEnable() , and UARTDRV_InitLeuart() .
| __IOM uint32_t LEUART_TypeDef::TXDATA |
Transmit Buffer Data Register
Definition at line
60
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_Tx() .
| __IOM uint32_t LEUART_TypeDef::TXDATAX |
Transmit Buffer Data Extended Register
Definition at line
59
of file
efr32mg1p_leuart.h
.
Referenced by LEUART_TxExt() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG1P/Include/
efr32mg1p_leuart.h