IDAC_TypeDef Struct ReferenceDevices > IDAC
IDAC Register Declaration
Definition at line
49
of file
efm32jg1b_idac.h
.
#include <
efm32jg1b_idac.h
>
Data Fields |
|
| __IM uint32_t | APORTCONFLICT |
| __IM uint32_t | APORTREQ |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | CURPROG |
| __IOM uint32_t | DUTYCONFIG |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [2U] |
| uint32_t | RESERVED2 [1U] |
| uint32_t | RESERVED3 [1U] |
| __IM uint32_t | STATUS |
Field Documentation
| __IM uint32_t IDAC_TypeDef::APORTCONFLICT |
APORT Request Status Register
Definition at line
64
of file
efm32jg1b_idac.h
.
| __IM uint32_t IDAC_TypeDef::APORTREQ |
APORT Request Status Register
Definition at line
63
of file
efm32jg1b_idac.h
.
| __IOM uint32_t IDAC_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efm32jg1b_idac.h
.
Referenced by IDAC_Enable() , IDAC_Init() , IDAC_MinimalOutputTransitionMode() , IDAC_OutEnable() , IDAC_RangeSet() , and IDAC_Reset() .
| __IOM uint32_t IDAC_TypeDef::CURPROG |
Current Programming Register
Definition at line
51
of file
efm32jg1b_idac.h
.
Referenced by IDAC_RangeSet() , IDAC_Reset() , and IDAC_StepSet() .
| __IOM uint32_t IDAC_TypeDef::DUTYCONFIG |
Duty Cycle Configuration Register
Definition at line
53
of file
efm32jg1b_idac.h
.
Referenced by IDAC_Reset() .
| __IOM uint32_t IDAC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
61
of file
efm32jg1b_idac.h
.
Referenced by IDAC_IntDisable() , IDAC_IntEnable() , and IDAC_IntGetEnabled() .
| __IM uint32_t IDAC_TypeDef::IF |
Interrupt Flag Register
Definition at line
58
of file
efm32jg1b_idac.h
.
Referenced by IDAC_IntGet() , and IDAC_IntGetEnabled() .
| __IOM uint32_t IDAC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
60
of file
efm32jg1b_idac.h
.
Referenced by IDAC_IntClear() .
| __IOM uint32_t IDAC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
59
of file
efm32jg1b_idac.h
.
Referenced by IDAC_IntSet() .
| uint32_t IDAC_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
52
of file
efm32jg1b_idac.h
.
| uint32_t IDAC_TypeDef::RESERVED1[2U] |
Reserved for future use
Definition at line
55
of file
efm32jg1b_idac.h
.
| uint32_t IDAC_TypeDef::RESERVED2[1U] |
Reserved for future use
Definition at line
57
of file
efm32jg1b_idac.h
.
| uint32_t IDAC_TypeDef::RESERVED3[1U] |
Reserved for future use
Definition at line
62
of file
efm32jg1b_idac.h
.
| __IM uint32_t IDAC_TypeDef::STATUS |
Status Register
Definition at line
56
of file
efm32jg1b_idac.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32JG1B/Include/
efm32jg1b_idac.h