TOUCH_Config_TypeDef Struct ReferenceKit Drivers > Touch
Touch configuration structure
Definition at line 54
of file touch.h
.
#include <
touch.h
>
Data Fields | |
uint32_t | frequency |
uint8_t | ignore |
ADC_OvsRateSel_TypeDef | oversampling |
Field Documentation
uint32_t TOUCH_Config_TypeDef::frequency |
ADC frequency, min 32kHz, max 13MHz, typical 500kHz
Definition at line 55
of file touch.h
.
Referenced by TOUCH_Init().
uint8_t TOUCH_Config_TypeDef::ignore |
Ignore move if it has not at least defined pixels
Definition at line 56
of file touch.h
.
Referenced by TOUCH_Init().
ADC_OvsRateSel_TypeDef TOUCH_Config_TypeDef::oversampling |
ADC oversampling used during touch reading
Definition at line 57
of file touch.h
.
Referenced by TOUCH_Init().
The documentation for this struct was generated from the following file:
- C:/repos/embsw_super_h1/hardware/kit/common/drivers/
touch.h