LCD_TypeDef Struct ReferenceDevices > EFM32G_LCD
Definition at line
47
of file
efm32g_lcd.h
.
Data Fields |
|
| __IOM uint32_t | AREGA |
| __IOM uint32_t | AREGB |
| __IOM uint32_t | BACTRL |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DISPCTRL |
| __IOM uint32_t | FREEZE |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| uint32_t | RESERVED0 [5U] |
| __IOM uint32_t | SEGD0H |
| __IOM uint32_t | SEGD0L |
| __IOM uint32_t | SEGD1H |
| __IOM uint32_t | SEGD1L |
| __IOM uint32_t | SEGD2H |
| __IOM uint32_t | SEGD2L |
| __IOM uint32_t | SEGD3H |
| __IOM uint32_t | SEGD3L |
| __IOM uint32_t | SEGEN |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
Field Documentation
| __IOM uint32_t LCD_TypeDef::AREGA |
Animation Register A
Definition at line
53
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::AREGB |
Animation Register B
Definition at line
54
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::BACTRL |
Blink and Animation Control Register
Definition at line
51
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::CTRL |
Control Register
Definition at line
48
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::DISPCTRL |
Display Control Register
Definition at line
49
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::FREEZE |
Freeze Register
Definition at line
69
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IEN |
Interrupt Enable Register
Definition at line
58
of file
efm32g_lcd.h
.
| __IM uint32_t LCD_TypeDef::IF |
Interrupt Flag Register
Definition at line
55
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
57
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
56
of file
efm32g_lcd.h
.
| uint32_t LCD_TypeDef::RESERVED0[5U] |
Reserved for future use
Definition at line
59
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD0H |
Segment Data High Register 0
Definition at line
64
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD0L |
Segment Data Low Register 0
Definition at line
60
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD1H |
Segment Data High Register 1
Definition at line
65
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD1L |
Segment Data Low Register 1
Definition at line
61
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD2H |
Segment Data High Register 2
Definition at line
66
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD2L |
Segment Data Low Register 2
Definition at line
62
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD3H |
Segment Data High Register 3
Definition at line
67
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD3L |
Segment Data Low Register 3
Definition at line
63
of file
efm32g_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGEN |
Segment Enable Register
Definition at line
50
of file
efm32g_lcd.h
.
| __IM uint32_t LCD_TypeDef::STATUS |
Status Register
Definition at line
52
of file
efm32g_lcd.h
.
| __IM uint32_t LCD_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
70
of file
efm32g_lcd.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32G/Include/
efm32g_lcd.h