__GLIB_Rectangle_t Struct Reference
Rectangle structure.
       Definition at line
       
        256
       
       of file
       
        glib.h
       
       .
      
      
       #include <
       
     
        glib.h
       
       >
      
         Data Fields | 
       |
| int32_t | xMax | 
| int32_t | xMin | 
| int32_t | yMax | 
| int32_t | yMin | 
Field Documentation
| int32_t __GLIB_Rectangle_t::xMax | 
Maximum x-coordinate
        Definition at line
        
         262
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawLineV() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_getClipCode() , GLIB_normalizeRect() , GLIB_rectContainsPoint() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::xMin | 
Minimum x-coordinate
        Definition at line
        
         258
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_normalizeRect() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::yMax | 
Maximum y-coordinate
        Definition at line
        
         264
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawLineV() , GLIB_drawPolygonFilled() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_getClipCode() , GLIB_normalizeRect() , GLIB_rectContainsPoint() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::yMin | 
Minimum y-coordinate
        Definition at line
        
         260
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineV() , GLIB_drawPolygonFilled() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_normalizeRect() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
The documentation for this struct was generated from the following file:
- 
       C:/HandsOn/super/platform/middleware/glib/glib/
       
glib.h