Structure containing the min and max values for a given PA and voltage supply combination (in deci-dBm).

DeprecatedThis RAIL 2.x type has been eliminated in RAIL 3 by use of PA power tables. See sl_rail_pa_descriptor_t.

Public Attributes#

int16_t

Max deci-dBm value.

int16_t

Min deci-dBm value.

Array of RAIL_PaDescriptor_t::segmentsRAIL_TxPowerCurveSegment_t structures for the deci-dBm to raw power level conversion fits.

Public Attribute Documentation#

maxPower#

int16_t RAIL_TxPowerCurveAlt_t::maxPower

Max deci-dBm value.

DeprecatedThis RAIL 2.x field has been replaced in RAIL 3 by sl_rail_pa_descriptor_t::max_power_ddbm.


minPower#

int16_t RAIL_TxPowerCurveAlt_t::minPower

Min deci-dBm value.

DeprecatedThis RAIL 2.x field has been replaced in RAIL 3 by sl_rail_pa_descriptor_t::min_power_ddbm.


powerParams#

RAIL_TxPowerCurveSegment_t RAIL_TxPowerCurveAlt_t::powerParams[]

Array of RAIL_PaDescriptor_t::segmentsRAIL_TxPowerCurveSegment_t structures for the deci-dBm to raw power level conversion fits.

DeprecatedThis RAIL 2.x field has been replaced in RAIL 3 by sl_rail_pa_descriptor_t::p_power_setting_table.