Structure representing the BLE transmit power.

Public Attributes#

int8_t

int8_t, Minimum TX Power, Range: -127 to +20

int8_t

int8_t, Maximum TX Power, Range: -127 to +20

Public Attribute Documentation#

min_tx_pwr#

int8_t rsi_ble_tx_pwr_s::min_tx_pwr

int8_t, Minimum TX Power, Range: -127 to +20


max_tx_pwr#

int8_t rsi_ble_tx_pwr_s::max_tx_pwr

int8_t, Maximum TX Power, Range: -127 to +20