RPL parameter set.

Public Attributes#

uint8_t

Reserved, set to zero.

uint16_t

RPL allowable increase in rank in support of local repair RFC 6550 6.7.6.

uint8_t

RPL default lifetime for routes (lifetime units) RFC6550 6.7.6.

uint16_t

RPL default lifetime unit RFC6550 6.7.6.

uint8_t

RPL trickle Imax (DIOIntervalDoublings)

uint8_t

RPL trickle Imin equals (2^rpl_dio_interval_min) ms.

uint8_t

RPL trickle k DIORedundancyConstant.

uint16_t

RPL MinHopRankIncrease RFC6550 3.5.1.

Public Attribute Documentation#

reserved#

uint8_t sl_wisun_br_params_rpl_s::reserved[2]

Reserved, set to zero.


rpl_dag_max_rank_increase#

uint16_t sl_wisun_br_params_rpl_s::rpl_dag_max_rank_increase

RPL allowable increase in rank in support of local repair RFC 6550 6.7.6.


rpl_default_lifetime#

uint8_t sl_wisun_br_params_rpl_s::rpl_default_lifetime

RPL default lifetime for routes (lifetime units) RFC6550 6.7.6.


rpl_default_lifetime_unit#

uint16_t sl_wisun_br_params_rpl_s::rpl_default_lifetime_unit

RPL default lifetime unit RFC6550 6.7.6.


rpl_dio_interval_doublings#

uint8_t sl_wisun_br_params_rpl_s::rpl_dio_interval_doublings

RPL trickle Imax (DIOIntervalDoublings)


rpl_dio_interval_min#

uint8_t sl_wisun_br_params_rpl_s::rpl_dio_interval_min

RPL trickle Imin equals (2^rpl_dio_interval_min) ms.


rpl_dio_redundancy_constant#

uint8_t sl_wisun_br_params_rpl_s::rpl_dio_redundancy_constant

RPL trickle k DIORedundancyConstant.


rpl_min_hop_rank_increase#

uint16_t sl_wisun_br_params_rpl_s::rpl_min_hop_rank_increase

RPL MinHopRankIncrease RFC6550 3.5.1.